Global
English
Europe, Middle East and Africa
Français
Europe, Middle East and Africa
Deutsch
Europe, Middle East and Africa
Polski
Commonwealth of Independent States
Русский
Americas
English
South America
Português
South America
Español
India
English
South Korea
한국어
Taiwan
繁體中文
Vietnam
Tiếng Việt
UPS
Amplon (> 1 kVA)
MX 1.1/2/3 kVA
N Gen3 1/2/3 kVA
N 1/2/3 kVA
N 6/10 kVA
R 1/2/3 kVA
RT Gen3 1/2/3 kVA
RT 1/2/3 kVA
RT 5/6/8/10/15/20 kVA
Ultron (> 20 kVA)
DPM 250-1250 kVA (480 V)
DPS 300-1200 kVA
HPH Gen2 20-40 kVA
HPH 60-120 kVA
HPH 160/200 kVA
NT 20-500 kVA
Modulon (Modular UPS)
DPH 15- 60/105 kVA (208 V)
DPH 20- 80/120 kVA
DPH 20-80/ 50-200 kVA
DPH 25- 75/150/200 kVA
DPH 50- 300/500/600 kVA
Agilon (≤ 1.5 kVA)
VX 600/1000/1500 VA
Battery System
UBH Gen3 Series
UZR Gen3 Series
UBR Series
UZR Series
Connectivity
SNMP Card
SNMP IPv6 Card
G3 SNMP IPv6 Card
Relay I/O Card
Modbus Card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Mini USB Card
Mini Dry Contact Card
Mini TVSS Card
EnviroProbe
Software
InfraSuite Device Master
UPSentry
ShutdownAgent
Data Center
Solutions
Micro Data Center
POD
Containerized Data Center
Power Container
Power Management
Power Distribution Unit
Rack-Mount Remote Power Panel, 40kVA
Rack-Mount Remote Power Panel
Rack Power Distribution Unit (rPDU)
Rack-Mount Static Transfer Switch
Busway System
Precision Cooling
Air-Assisted Liquid Cooling 24/76 kW
RDHx, CoolDoor 30/50 kW
Immersion Cooling
RowCool R Series 30/45 kW, DX
RowCool 29/43 kW, CW
RowCool 70/95 kW, CW
Air Distribution Unit
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Power Quality
Active Power Filter (APF)
Static Var Generator (SVG)
News & Event
News
2023
2022
2021
Archive
Subscribe
Event
2023
Archive
Support
Service
Download
Leaflet
Brochure
User Manual
Tools
Single Phase UPS Selector
Estimated Power Rating
Battery Calculator
Technical Article
Video
Brand Video
Data Center Video
UPS Video
Cooling Video
PQC Video
Success Story Video
Event Video
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Media Contact
Email Us
Request A Quote
Feedback & Enquiries
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
CIS
North America
South America
About Us
Introduction
Product Awards & Recognition
Research & Development
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
UPS
Amplon (> 1 kVA)
Ultron (> 20 kVA)
Modulon (Modular UPS)
Agilon (≤ 1.5 kVA)
Battery System
Connectivity
Software
Discontinued Products
DPS series 60/80/100/120 kVA
E Series 1/2/3 kVA
EH 10/15/20 kVA
GAIA Series 1/2/3 KVA
H Series 15/20/30 kVA
M Series 1/1.5/2/3 kVA
N Series 6/12 kVA (old model)
N Series 1/2/3 kVA (old model)
NH Plus Series 20-120 kVA
R Series 1/2/3 kVA (old model)
RT Series 1/2/3 kVA (old model)
RT Series 5/6/10 kVA (old model)
VX 600VA
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Precision Cooling
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
UPS
»
Discontinued Products
»
H Series 15/20/30 kVA
Ultron H Series, Three Phase UPS, 15/20/30 kVA
Introduction
Downloads
Downloads
DISCONTINUED :
recommended replacement product
HPH Gen2. 20/30/40 kW
.
H Series 15-30 kVA UPS (Leaflet)
- 115,25 Kb
Discontinued Products
top
Send
Print
Subscribe Newsletter
Delta ICT Solutions
Delta ICT Channel
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy.
Data Privacy Policy
OK