RT Series UPS, Three-Phase, 10/15/20 kVA
Benefits & Features
Efficiency and Reliability
Best-in-class AC-AC efficiency of up to 96.5% and 99% in ECO mode for lower energy costs
Wide input voltage range for operation in harsh environments and extended battery life
AC-start function enables the UPS to switch on without battery connection
Hot-swappable batteries for continuous operation during replacements
Availability and Flexibility
Unity output power factor ensures no de-rating with loads
Up to 4 units parallel capacity for redundancy and load expansion
VRLA and Li-ion External Battery Cabinet (EBC) for scalable runtime
Supports flexible battery quantity, reducing maintenance costs
Manageability
User-friendly LCD display for excellent local management
Intelligent battery management for extended life and maximum performance
Free UPS management software and multiple communication interfaces ensure seamless remote monitoring and device protection
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |