Room Cooling, Direct Expansion, M Series 25-100 kW

Benefits & Features

Superior Efficiency and Energy Saving
Advanced fan technology: EC and downdraft fans saves over 20% energy compared to conventional setups
High sensible heat ratio: unit boasts a sensible heat ratio above 0.9 for enhanced cooling efficiency
Modular Design and Flexible Installation
Modular operation: modules can operate independently or be combined as needed, simplifying on-site assembly and disassembly
Compact footprint: high refrigeration capacity with a small footprint
Adaptive layout: units can be installed together or separately, offering flexible space planning, overcoming size constraints, and allowing for easy adjustment to cooling load
Maintenance Convenience and Advanced Control
Comprehensive interface support: RS-485, Ethernet, Modbus RTU, Modbus TCP, SNMP, HTTP
Advanced control system: feature touchscreen with an intuitive interface, reliable CAN bus control for up to 32 units, and supports group control functions as round-up, backup and cascade, preventing competitive operation
Fully front access: simplifies maintenance