Gama de Produtos

Air Distribution Unit, 1000 CFM

Technical Specifications

Model
ADU-1000
Air Supply Volume
Up to 1000 CFM
Deployment
 
Nominal Power Supply Voltage
100/ 115/ 120/ 200/ 208/ 220/ 230/ 240 Vac, 1P2W+PE
Operating Voltage Range
90-264 Vac
Frequency
50/ 60 Hz
Power Consumption
0.21 kW
Input Connection Type
IEC320 C14
Perforated Raised Floor Airflow Rate
> 50%
Physical
 
Dimensions (W x D x H)
430 x 400 x 54 mm
Net Weight
5.6 kg
Environment
 
Operating Temperature
0 to 45°C
Storage Temperature
-20 to 60°C
Operating Humidity
20-90% (non-condensing)
Storage Humidity
0-90% (non-condensing)
Conformance
 
Safety
CE
Raised Floor (Optional Accessories)
Model
HC-5991
Physical
 
Dimensions (W x H x D)
600 x 600 x 50 mm
Weight
8.9 kg
All specifications are subject to change without prior notice.

Delta InfraSuite Precision Cooling - Air Distribution Unit, ports