■ Delta Amplon N series UPS provides reliable power protection for a Fortune 500 company in precision electronics manufacturing
■ Delta installs infrastructure solutions at the Experimental Demonstration Center of the Russian Digital Enterprise Consortium
■ Delta provides leading new energy...
■ Micro-modular data center ensures reliable service for telecommunication IDCs
■ GSK Biomed protected by Delta’s UPS Solution in Russia
■ Delta InfraSuite ensures the continuous operation of an online shop in Germany
■ Delta provides Ural Federal University with UPS solution in Russia...
Oil refinery plants are continuously running the refining process which means constant exposure to a harsh environment with corrosive chemicals, high temperatures, and high air pressures. The required reliability of a DCS system can be up to 99.9% or 100,000 hours...
■ Modular Data Centers: System Architecture and Benefits
■ Delta Unveiled its 500kVA UPS with World’s Highest Power per Module and 120kW RowCool for High-density Green Datacenters at CeBIT 2016
■ Delta Ultron HPH Series rated as one of the 2015 ten influential products on the market...
In the era of Big Data and the internet of things (IOT), data growth, scalability of datacenter infrastructure, and the cost of power are the top three challenges IT managers face. The adaptability of UPS and datacenter architecture is the key for an enterprise to sustain...
■ Modular Data Centers: The Rise and the Advantages
■ Delta Provides UPS to LG Electronics Plant Data Center in Russia
■ Delta Electronics UPS installed at Zenit Arena Stadium in St. Petersburg
■ Delta UPS selected by major electronics manufacturer in China
■ Delta Wins Best Data Centre...
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy.