• Delta news and event
  • 2020.06.30

    Delta Introduces SmartNode All-in-One Modularized Data Centre Solution for 5G and IoT Edge Computing in EMEA

    Delta, a global leader in power and thermal management solutions, today announced the launch of SmartNode, a new generation of modularized data centre infrastructure solution, which offers flexible power system and cooling designs, quick deployment and scalable capacity for versatile implementation in Europe, the Middle East, and Africa (EMEA). Telecommunications operators, enterprises, data centre planners, colocation providers, and cloud services can use this new Tier II-rated (Tier III optional) data centre infrastructure to rapidly scale edge computing capacity and provide the infrastructure necessary for IoT as well as low latency applications. SmartNode modularized data centres are available in five different capacities ranging from 33kW to 90kW.

    “Data volumes will grow rapidly especially with the 5G roll-out and advent of low latency applications like autonomous driving, remote healthcare etc. in the near future,” said Rakesh Mukhija, Delta’s senior director & head of Mission Critical Infrastructure Solutions in the EMEA region. “In response to this trend, information infrastructure has to change too. There is a shift happening right now from cloud computing to edge computing. That is why Delta, with the advanced R&D capabilities and experience in the datacentre field, is introducing the new SmartNode modularized data centres, which are perfect for edge computing and enterprise level applications. The all-in-one design not only gives customers a one-stop solution, but also achieves high system integration and reliability.”

    Quick deployment for edge computing applications in IoT world

    The telecommunications operators worldwide are currently building out their 5G infrastructures, and the IoT is growing rapidly. New networks will offer higher transmissions speeds, more bandwidth, and less latency. This performance will both enable and inspire an entirely new generation of services in areas such as virtual reality, augmented reality, and autonomous vehicles.

    In this IT intensive world with heavy data traffic, an edge datacentre acts as a caching and data-aggregation point between users and larger datacentres to ease overwhelming IT loads. Network operators need affordable, reliable, and quick-to-deploy infrastructure like the new SmartNode modularized data centres to maximize efficiency and profitability. With flexible power systems and cooling designs, Delta’s SmartNode solutions provide a rapid deployment of pre-engineered module with an all integrated system enable IT revenue generation at an earlier phase for quicker investment payback.

    Ideal and robust one-stop solution

    Delta’s SmartNode solutions are available in five different capacities ranging from 33kW, 35kW, 50kW, 70kW to 90kW. With five standard configurations for quick selection based on customer requirements, all subsystems, such as modular UPS, power distribution, cooling, DCIM and more are highly integrated and reliable. Additional features of the SmartNode include the following: 

    • Reliable Power System:
      Power distribution solution integrated within a UPS allows saving valuable data centre space and reduces the TCO of the data centre.

    • High Load IT Rack:
      The robust module structure allows customers to fill complete racks with IT equipment and utilize full rack loads (1420 kg per rack).

    • Optimal Cooling Management:
      The standard operating ambient temperature range is -15℃ up to +48℃, and it is up to +39℃ without de-rating.

    • Enhanced Condenser Protection:
      Condensers are surrounded with a mesh cage to provide protection during transport and against vandalism on-site.

    • Excellent Reliability:
      The robust construction and EI60 fire resistance allow implementation of the system in a wide range of environmental conditions.

    • Advanced DCIM Solution:
      Delta InfraSuite Manager is also available as an option for the new prefabricated data centres. It enables operators to automate data centre management tasks and perform optimizations.

    With one-stop professional service, Delta’s SmartNode solutions deliver a compact design and reliability for easy implementation and long run of IT equipment.

    top