PRODUCT LIST

  • Delta news and event
  • 2013.04.15

    Delta Electronics Wins “Best Integrated Uninterruptible Power Supply Solution for Data Centers” Contest

    April 15, 2013, Moscow — Delta Electronics, a world-leading company in power management solutions, has won the contest “Best Power Supply Solution for Telecommunication Companies” by Mobile Telecommunications Magazine. The Delta Electronics’ solution was awarded in two nominations: “Best Integrated Uninterruptible Power Supply Solution for Data Centers” and “Editor’s Choice”.

    The project presented by Delta Electronics at the contest included a power supply system for a data center, which consists of 16 racks with the power rating of 7 kW each, together generating the total of ~112 kW of heat. Delta’s integrated solution consists of UPS DPS 200 kVa with the AC-AC operating efficiency of 96%, precision cooling system, power distribution cabinet (PDC) allowing to plug in up to 84 server racks, power distribution Unit (PDU) that provides optimal power distribution for devices inside a rack, and environment management system that consists of sensors and a central monitoring station. The modular architecture and scalability of Delta’s solution, its easy integration with all the components of a datacenter, and the intelligent environment management system left no doubt that Delta Electronics would win the contest.

    “The experts’ high appreciation confirms the cost efficiency and reliability of Delta’s solutions, which not only allow the customers to decrease the capital and operational investments and install the systems quickly, avoiding the risk of down time, but also offers centralized monitoring and control of the climate, safety, and power consumption systems. When creating our integrated solutions, we try to secure maximum productivity of both the power supply system as a whole and its separate components”, — says Mikhail Grebennikov, Delta Russia&CIS Head of Sales.

     

    About the Contest
    The aim of the contest “Best Power Supply Solution for Telecommunication Companies” is to highlight the most interesting power supply solutions among the uninterruptible and secure power supply systems for base and radio-relay stations, data centers, server rooms, and other objects of telecommunication infrastructure. Reviewing the participants’ solutions also gives us the opportunity to detect the main trends in power supply industry and to attract the attention of the professional and business communities to the innovations in this area.

    top

    SUBSCRIBE NEWSLETTER