Gama de Produtos

  • Delta Amplon Family new N 6/10kVA UPS - Beyond Imagination
  • N Series, Single Phase UPS, 6/10 kVA

    Introduction

    Innovative. Compact. High Performance.

    The Amplon N series 6-10kVA UPS is a single-phase on-line UPS with pioneering technology that provides output power factor up to unity and AC-AC efficiency to a maximum 95%. Its remarkably compact dimensions reserve more room for critical equipment such as workstations, POSs, ATMs, office appliances, small server rooms, and production equipment. The Amplon N series superior features include a N+X parallel redundancy function and variable fan speed control to guarantee high system availability and best Total Cost of Ownership (TCO).

    Delta N series 6kVA, 10kVA UPS - Rear Panel, LCD panel

    Applications

    Delta N series 6kVA, 10kVA UPS - Applications