PRODUCT LIST
Power Management

The Power Management system is composed of scalable Uninterruptible Power Supplies (UPS), Power Distribution Cabinets (PDC), and Power Distribution Units (PDU). The combination works in unison to optimize a data center's power distribution capacity and to provide constant protection for mission critical loads. Delta’s high performance UPSs come in various capacities based on customer requirements. Output power factors achieve 0.9 to 1 and harmonic distortion ranges from (iTHD) < 3% to 5%. The scalable modular design of the Power Management system ensures continuous and cost-effective data center expansion to meet customer needs.
To view power management introduction, please click here.
견적의뢰 |