PRODUCT LIST

Rack-Mount Static Transfer Switch

Technical Specifications

Model
STS16002SR00035 / STS30002SR10035 / STS30002SR10135
Rated Current
 
● STS16002SR00035
16 A
● STS30002SR10035 / STS30002SR10135
30 A *
Regulatory
 
● STS16002SR00035
CE / UL
● STS30002SR10035 / STS30002SR10135
CE
Nominal Voltage
200/208/220/230/240 Vac
Display
LED
Connection
 
Input
 
● STS16002SR00035
C20 x 2 pcs
● STS30002SR10035
IEC309
● STS30002SR10135
Hardwired
Output
 
● STS16002SR00035
C13 x 4 + C19 x 1 pcs
● STS30002SR10035
IEC309
● STS30002SR10135
Hardwired
Communication
SNMP
Operating temperature
0~40℃
Storage temperature
-15~50℃
Humidity
0~95% RH (non-condensing)
Audible Noise (at one meter)
< 40 dB
Physical Dimensions (H x W x D)
 
● STS16002SR00035
43 x 440 x 385 mm
● STS30002SR10035
43 x 440 x 385 mm
● STS30002SR10135
43 x 440 x 390 mm
Weight
 
● STS16002SR00035
4.85 kg
● STS30002SR10035
7.6 kg
● STS30002SR10135
6.2 kg
* Under the condition of 35℃; if the environment temperature is 36-40℃, the product should be de-rated to 25.6 A.

All specifications are subject to change without prior notice.

 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top