PRODUCT LIST

Containerized Data Center

Quick deployment for edge computing applications in the IoT world

In this IT intensive world with heavy data traffic, an edge datacentre acts as a caching and data-aggregation point between users and larger datacentres to ease overwhelming IT loads. Following the growing applications of edge computing, Delta is introducing a new generation of containerized datacentres with flexible power and cooling designs, quick deployment and scalable capacity for implementation anywhere. The all-in-one design not only provides one stop shopping for customers, but also realizes high system integration and reliability.

 

Applications

  • Cloud
  • Telecom
  • Edge computing
  • Content delivery network

 

Advantages 

Fast deployment. Pay as you go.

A traditional datacentre takes 18 to 24 months to build. With the fully modularized design concept, Delta’s containerized datacenter is flexible and scalable with only a few weeks or months for deployment to meet the rapidly growing IT needs.

 

Highly integrated. Highly reliable.

  • Prefabricated, pretested, and fully configured architecture with high portability for edge computing application.
  • All subsystems, such as UPS, power distribution, battery, cooling, racks and more, are well integrated.

 

Energy efficient. Low PUE.

  • RowCool’s continuously variable fan speed control enables high energy savings.
  • Hot aisle containment further improves cooling efficiency.
  • UPS can generate high AC-AC efficiency 95% even at 30% light load.

 

Comprehensive manageability

Delta’s DCIM provides a sophisticated management and monitoring solution including power, energy, assets, work orders, security, capacity management, and more.

 

datacenter solutions - Containerized datacenter truck inside

datacenter solutions - Containerized datacenter truck

 
For further inquiries, please contact datacenter.solution@deltaww.com
 
 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top