PRODUCT LIST

ViFlow Series, Basic/ Metered rack PDU

Introduction

Every rPDU (Rack Power Distribution Unit) released by Delta is a result of total commitment to engineering the most efficient, reliable power solutions on the market. They can be trusted for reliable power distribution while also offering protection for devices inside the rack. Data centers can select the best unit for their energy needs from Delta’s range of Basic and Metered rPDUs. With the use of a Delta data center rPDU, energy flows steadily to every device inside a rack cabinet. Protection and optimized power distribution begins with Delta rPDUs for your data center.

Delta rPDUs couldn’t be simpler to install. For both the Metered rPDU and the Basic rPDU, installation in Delta’s standard rack cabinets requires no tools, and brackets are provided to facilitate the installation of a power distribution unit in another brand’s rack cabinet. Both Delta units conserve valuable rack space, thanks to the Metered rPDU’s Zero-U installation, and the Basic rPDU’s ability to be mounted either vertically or horizontally. Each data center rPDU model allows either single or three phase input voltage. They are built with the same upgradeable firmware to keep them functioning at optimal levels, and integrate with easy-to-use InfraSuite Management software. An optional Simple Network Management Protocol (SNMP) card can be installed to enable remote monitoring of the units. Both units come equipped with branch circuit breaker protection for safety, and the Metered rPDU includes a convenient LED current display and overload warning indicator.

Delta Power Distribution Unit Front View

 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top