PRODUCT LIST

Modular Rack

Features

modular racks features
Convenience
Tool-less installing, removing, and reversing front and rear doors
Removable power trough on the roof neatly managing power, network and optic cables
Tool-less removable roof cable ports for easier cable access and management
Removable bottom cover allowing cable access through raised floor
Casters for convenient moving
Front and rear U-position numbers for easy installation
Easy to join racks in a row for a clean and secure data room
Front and rear doors open up to 130º for convenient installation and repair
Full range of accessories supporting a well-managed and organized data room
Flexibility
Split rear doors reducing space required for hot aisles and simplifying maintenance
Adjustable mounting rails with numbered guides helping adjust depth for different installation needs
Four multipurpose mounting bays for installing 0U PDU or vertical cable trough
Fully meets industry-standard EIA-310 rack requirements
Safety
Supporting up to 1420kg static weight
IP20 environment protection rating
Adjustable leveling feet for stability and security
Front and rear doors are grounded to the rack
Front and rear doors with locks
 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top