Room Cooling, Chilled Water, L Series 70-320 kW
Benefits & Features
Superior System Reliability
Intelligent Control: built-in MCU adjusts cooling water and air flow to maintain optimal temperature control
Built-in ATS: automatically switch to backup power feed to ensure uninterrupted operation
Two-way Ball Valve: stabilizes chilled water flow and prevents fluctuations during power recovery
Optimized Energy Efficiency
EC Fan: adjustable-speed fan (30-100%) for customized energy savings
Double Wall Panel: high-insulation panels reduce heat loss and enhance energy efficiency
User-Friendly Touchscreen Control Interface: simplifies system management and monitoring for efficient operation
Comprehensive Safety Features
Alarm System with Smoke Detection: alerts user to system abnormalities and provides early fire warning
Water Leakage Detection: immediate alerts for any water leakage to protect equipment
Lockable Access Door: tool-required locking mechanism ensures secure access before startup
Producto disponible para las siguientes regiones:
|
Solicite Una Cotización |