Delta Cast Resin Busway System
With the brand vision “Smarter, Greener, Together,” Delta has utilized its industry-leading power electronics technology to develop a flexible, safe, and reliable Busway systems, BR series and BL series. Different from a conventional power cable system or sandwich busway solutions, Delta has adopted epoxy cast resin technology to significantly increase ingress protection level, safety, and reliability. Delta's solution is ideal for use in a variety of industries and climate conditions. Thanks to the outstanding electrical and mechanical properties of resin, these busways have reduced dimensions, a simplified structure, extended service life, and improved reusability. More importantly, Delta’s Busways provide excellent energy-savings to help our customers enjoy substantial savings on their electricity bills.
Customer’s Value
- Flexible modular design allows easy disassembly, reconstruction, and expansion as well as high re-usability.
- Highly integrated composite materials that significantly reduce EMC and protect precision devices in the data center, and are safe for human health.
- Ultra safe solution that satisfies the requirements of data centers.
- Conforms to different standards, depending on market or customer needs, such as IEC, CNS and GB.
- Excellent safety, as well as waterproof, dustproof, fireproof, shock-proof, and corrosion-proof.
- Space-saving and weight-saving solution that overcomes space and loading problems of the data center.
- Continuous plug-in core technologies available for expansion and power distribution. Data centers can use them freely.
![Delta Busway System - BR Series, 250A-1600A Delta Busway System - BR Series, 250A-1600A](/media/download/busway-system_BR-250A-1600A_thumbnail.jpg_rdax_110x110.jpg)
Delta has utilized its industry-leading power electronics technology to develop the Busway BR Series for data center applications. Busway BR Series has adopted epoxy cast resin technology to significantly increase IP protection level, safety...
more
![Busway System - BL Series, 400A-6400A by Delta Delta Busway System - BL Series, 400A-6400A](/media/download/busway-system_BL-400A-6400A_thumbnail.jpg_rdax_110x110.jpg)
The Busway BL Series from Delta are made from epoxy using vacuum casting. Superior to traditional cables or sandwich type busway solutions, Delta’s Busways significantly improve the protection ratings, safety and reliability of products...
more
Busway Systems in a Data Center
Delta’s Busway BR series and BL series can be easily integrated to fulfill the power distribution requirements of data center infrastructure.Solicite Una Cotización |