Listado de Productos
DATACENTER CATEGORIES
Delta InfraSuite Rack & Accessories
Smart, modular design Rack Solutions
The Delta InfraSuite modular server rack is a simple parallel rack design with a refined and solid exterior that maintains a uniform appearance for the data center. Set-up and maintenance could not be simpler, thanks to tool-less installation.In addition to a 19-inch standard rack that fully meets rack-specifications as defined in EIA-310, a 23-inch network equipment rack is also available. Due to a perforation rate of over 70% for the front and rear doors, superior heat dissipation is assured. With its high load-bearing capability and optimal ventilation design, the Delta modular server rack is an ideal choice for high density data center set-ups.

The modular server rack is essential gear for data centers. Delta has developed a modular server rack that increases space utilization and heat dissipation via 70% perforation to meet high density IT room requirements.
more
Video: Estantería y accesorios
Solicite Una Cotización |