ViLink Series rPDU, Metered / Switched Type
Benefits & Features
Metered Rack PDU
Space Saving and High Adaptivity
Zero-U, supports vertical/horizontal and side/rear installation
Compatible with both EIA rack and customized rack
Versatile products and customizable flexibility tailored to diverse regions and applications
High Manageability & Security
1% billing grade accuracy complies with IEC62053-21 Class 1 for power usage management
Easy to manage daisy chain up to 40 rPDUs in 1 IP address and reduces connection CAPEX
Superior cybersecurity and authentication, ideal for remote management
Local display and indicator for onsite monitoring
Facility Protection and Environmental Robustness
Branch circuit breaker protection in case of overload
RMC works uninterruptedly even for one phase loss, ensures data is reported when network chain faults
Operating temperature up to 60°C at full load for high computing applications
Switched Rack PDU
Space Saving and High Adaptivity
Zero-U, supports vertical/horizontal and side/rear installation
Compatible with both EIA rack and customized rack
Versatile products and customizable flexibility tailored to diverse regions and applications
Maximizes Data Center Operation Efficiency with Enhanced Manageability
Achieves real-time management of IT devices and reduces unnecessary idle power consumption, through remote outlet control and customizable grouping
Superior cybersecurity and authentication, ideal for remote simple configuration for equipment power-on/off sequencing and time delays to protect IT facilities from inrush current
1% billing grade accuracy complies with IEC62053-21 Class 1 for power usage management
Easy to manage daisy chain up to 40 rPDUs in 1 IP address and reduces connection CAPEX management
Local display and indicator for onsite monitoring
Facility Protection and Environmental Robustness
Branch circuit breaker protection in case of overload
RMC works uninterruptedly for even one phase loss, ensures data is reported when network chain faults
Operating temperature up to 60°C at full load for high computing applications
Producto disponible para las siguientes regiones:
|
Solicite Una Cotización |