Listado de Productos

ViFlow Series, Basic / Metered rack PDU

Benefits & Features

Basic Rack PDU

Space Saving
Wider selections for vertical and horizontal installation
Easy to Use, Easy to Install
Plug and play with international standard power plugs and receptacles
Complete selections with a variety of sockets and single phase/three phase input voltage
Tool-less installation with Delta’s standard rack cabinets
Compatible with both EIA rack and customized rack
Facility Protection
Branch circuit breaker protection in case of overload or earth fault

Metered Rack PDU

Availability
Zero-U, supports side/rear installation
Easy to Use, Easy to Install
Plug and play with international standard power plugs and receptacles
Complete selections with a variety of sockets and single phase/three phase input voltage
Tool-less installation with Delta’s standard rack cabinets
Compatible with both EIA rack and customized rack
Easy to Manage
LED current (rms value) display and indicator, easy to catch status on site
Protect facilities from overload with branch breaker
Optional inbuilt network module for remote management