Listado de Productos

Modular Rack

Technical Specifications

Model
SR3110
Dimensions (W x D x H)
800 (19 inch) x 1100 x 2000 mm
Packing Dimensions (W x D x H)
830 x 1160 x 2156 mm
Net Weight
150 kg
Model
SR1110
Dimensions (W x D x H)
600 x 1100 x 2000 mm
Packing Dimensions (W x D x H)
630 x 1160 x 2156 mm
Net Weight
137 kg
Model
SR3160
Dimensions (W x D x H)
800 (19 inch) x 1200 x 2000 mm
Packing Dimensions (W x D x H)
830 x 1260 x 2156 mm
Net Weight
160 kg
Model
SR1160
Dimensions (W x D x H)
600 x 1200 x 2000 mm
Packing Dimensions (W x D x H)
630 x 1260 x 2156 mm
Net Weight
150 kg
Environment
 
Operating Temperature
0 to 40˚C
Storage Temperature
-15 to 50˚C
Operating Humidity
0-95%
Altitude
0-3000 m
Conformance
 
Ingress Protection
IP20
Rack Standards
EIA-310-D
Safe Grounding
UL 60950 (max. 63A)
Sustainability
RoHS

Accessory List

P/N Description Rack Compatibility
SR3110 SR1110 SR3160 SR1160
SR7001 1U Horizontal Cable Management Channel
SR7002 Vertical Cable Management Channel
SR7003 Cable Ladder, 300 mm
SR7004 Ring Type Wire Holder (10 pcs/per box)
SR8001 Power Cable Trough with Through-Hole, 800 mm    
SR8002 Cable Trough with Through-Hole, 800 mm    
SR8003 Bottom Cover for W800 x D1100 mm Rack Cabinet      
SR9001 Power Cable Trough with Through-Hole, 600 mm    
SR9002 Cable Trough with Through-Hole, 600 mm    
SR9003 Bottom Cover for W600 x D1100 mm Rack Cabinet      
SR9004 1U Fixed Shelf
SR9005 1U Sliding Shelf
SR9006 1U Blanking Panel (10 pcs/per box)
SR9007 2U Blanking Panel (10 pcs/per box)
These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.