Listado de Productos

EnviroStation

Technical Specifications

Model
EMS2000
Input
 
Power
100~240 Vac, 50/60 Hz
Digital Input
Wet Contact Signal
 
• Alarm Voltage 5~24 Vdc, 1-9 mA Dry Contact Signal
 
• Normal: Off (open circuit)
 
• Alarm: On (short circuit)
Analog Input
Voltage: 0~10 Vdc
 
Current: 4~20 mA
RTD
Range: 0~50°C
 
Accuracy: ± 1°C with 3-wire PT100
Resistance Temperature Detection (x1)
Support 2-wire or 3-wire resistance
Leakage
Detect Voltage < 1 V
 
(alarm signal with S-1 FP leak sensor)
Output
 
Sensor HUB
For connection with sensor devices (such as smoke detectors, fire detectors, or door sensors, etc) and support:
 
+ 12 V, 0.8 A (max)
 
+ 24 V, 1.0 A (max)
 
One port limit 0.6 A
Delta Bus
+ 12 V, 0.8 A (max)
Relay Output
26 Vdc (max), 0.8 A (max)
Alert
 
Warning Light (x1)
Included in the package and can connect to EMS2000 via a Sensor Hub converter (through Port 1 or Port 2) to alert for abnormal conditions.
Network Connection
 
RJ45 (x1)
10/100 Base-T
RS485 (x2)
Standard ModBus
Console (x1)
Connect to PC via RJ-45 to DB9 cable (cable is included in the package) A configuration port is available for the console mode.
Environment
 
Operating Temperature
0~45°C
Storage Temperature
-20~60°C
Operating Humidity
0~90% RH (non-condensing)
Dimensions
 
Product (W x D x H)
440 x 157 x 44 mm
Package (W x D x H)
510 x 410 x 150 mm
Weight
 
Product
2.4 kg
Package
5 kg
These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.

 

Protocol
 

• IPv4/IPv6 • FTP/SFTP/TFTP • DHCP • SMTP
• HTTP/HTTPS • SNTP • SNMP v1/v3 • syslog
• Telnet/SSH • RADIUS