Listado de Productos

EnviroProbe

Technical Specifications

Model
EMS1000, EMS1100, EMS1200
Deployment
 
Input
EMS2000 Delta-BUS or SNMP Card: 12 Vdc (pin 1 & 4) with PDU SNMP card: 5 Vdc (pin 2 & 4)
Input/Output Contacts
 
● EMS1000
4 inputs (dry/wet)
● EMS1100
4 digital outputs
● EMS1200
2 analog inputs, 1 analog output and 1 water-leakage detection
Operation Temperature
 
● EMS1000
0 to 60°C
● EMS1100/1200
0 to 45°C
Storage Temperature
 
● EMS1000
-30 to 80°C
● EMS1100/1200
0 to 60°C
Operation Humidity
0-90% ± 3% (non-condensing)
Physical
 
Dimensions (W x D x H)
 
● EMS1000
66 x 99 x 33 mm
● EMS1100/1200
66 x 103 x 33 mm
Net Weight
 
● EMS1000
120 g
● EMS1100/1200
130 g
Conformance
 
Standard
EN55022 Class B, EN55024
Product Certifications
CE, UL, cUL
Sustainability
RoHS, REACH
These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.