Liquid-to-Liquid Coolant Distribution Unit (L2L CDU), 1500 kW
Technical Specifications
Model
SuperCDU-1500
Nominal Cooling Capacity
1500 kW @5°C approach, 1500 LPM secondary flow rate, 1500 LPM primary flow rate, 1.00 LPM/kW
1377 kW @4°C approach, 1200 LPM secondary flow rate, 1200 LPM primary flow rate, 0.87 LPM/kW
1210 kW @4°C approach, 1350 LPM secondary flow rate, 1200 LPM primary flow rate, 1.12 LPM/kW
1170 kW @4°C approach, 1400 LPM secondary flow rate, 1200 LPM primary flow rate, 1.20 LPM/kW
1035 kW @4°C approach, 1500 LPM secondary flow rate, 1200 LPM primary flow rate, 1.45 LPM/kW
Primary Side
Coolant Type
Water
Nominal Coolant Flow Rate
1200 LPM, 27°C primary inlet temperature
Operation Pressure Drop
13.5 psi @1200 LPM water flow rate
Coolant Filter
500μ with bypass to enable cleaning
Secondary Side
Coolant Type
25%PG
Nominal Coolant Flow Rate
4x pumps: 1500 LPM @49.0 psi external pressure differential
3x pumps: 1500 LPM @37.5 psi external pressure differential
Approach Temperature
5°C
Coolant Filter
50μ redundant to enable cleaning
External Pressure Dropl
49 psi
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3P3W+PE
Operating Voltage Range
342-528 Vac
Frequency
50/60 Hz
Maximum Over Current Protection (MOCP)
70 A
Full Load Ampere (FLA)
54 A
Dual Power Feed
Standard
Power Feeds Location
Top
Deployment
Primary Connection
4 in. sanitary ferrule
Secondary Connection
4 in. sanitary ferrule
Primary and Secondary Connection Location
Top
Physical
Dimensions (W x D x H)
1200 x 1200 x 2300 mm
Net Weight
1900 kg (with coolant), 1600 kg (without coolant)
Communication Interface
Display
10'' color touchscreen
Protocols
SNMP, Modbus TCP, Modbus RTU
Monitoring
Primary Side: Temp. (Inlet/Outlet), Flow, Pressure (Inlet, Filter ΔP)
Secondary Side: Temp. (Supply/Return), Flow, Pressure (Supply, Return, Filter ΔP)
Dew-point Temp.
Conformance
Safety
CE, UL/CSA 60335
Features
Leak Detection
Standard
Pump Redundancy
3x pump (N+1), 4x pump (N) run modes
Temperature/Pressure Sensor Redundancy
Standard
Integrated Variable Frequency Drivers (VFD’s)
Standard
Expansion Vessel Redundancy
4x redundant 8L expansion vessels
Auto-restart Function
Standard
All specifications are subject to change without prior notice.
Request A Quote |