Global
English
Europe, Turkey, Middle East Africa
Français
Europe, Turkey, Middle East Africa
Deutsch
Europe, Turkey, Middle East Africa
Polski
Greater China
简体中文
India
English
Korea
한국어
Russia
Русский
South America
Português
South America
Español
Taiwan
繁體中文
UPS
Amplon (> 1kVA)
GAIA Series 1/2/3 KVA
N Series 1/2/3 kVA
M Series 1/1.5/2/3 kVA
R Series 1/2/3 kVA
RT Series 1/2/3 kVA
RT Series 5/6/10 kVA
N Series 6/12 kVA
Ultron (> 10kVA)
EH Series 10/15/20 kVA
HPH Series 20-120 kW
NT Series 20-500 kVA
DPS Series 160-500 kVA
Modulon (Modular UPS)
NH Plus Series 20-120 kVA
DPH Series 25-75/150/200 kW
Agilon (≤ 1.5kVA)
VX 600/1000/1500 VA
Connectivity
SNMP card
SNMP IPv6 Card
EnviroProbe
Programmable Relay I/O card
Modbus card
Mini-SNMP Card
Mini USB Card
Mini Dry Contact Card
Mini TVSS Card
Software
InsightPower Manager
InsightPower Client
UPSentry
Shutdown Agent
Software Download Center
Discontinued Products
DPS series 60/80/100/120 kVA
H Series 15/20/30 kVA
N Series 1/2/3 kVA (old model)
E Series 1/2/3 kVA
VX 600VA
Datacenter
Power Management
Modular UPS - DPH Series
Power Distribution Cabinet
Rack-Mount Power Distribution Cabinet
Power Distribution Unit
Static Transfer Switch
Precision Cooling
RowCool 29/43 kW, Chilled Water
RowCool 70/95 kW, Chilled Water
RowCool 35kW, Air-Cooled
Rack & Accessories
Modular Rack
Rack Accessories
Environment Management System
InfraSuite Manager (DCIM)
EnviroStation
EnviroProbe
Solutions
Green Datacenter
Modular Datacenter
Containerized Datacenter
High Power Density
Cloud Datacenter
High Reliability
TCO Optimization
High C/P value Datacenter
Power Quality
Active Harmonic (Power) Filter
Static Var Generator (SVG)
News & Event
News
2016
2015
2014
2013
2012
2011
2010
2009
Event
2016
2015
2014
2013
2012
2011
Newsletter
2016
2015
2014
2013
2012
Subscribe
Press Release
2016
2015
2014
2013
2012
Support
Service
Download
Leaflet
Brochure
User Manual
Other Language Files
Tools
Single Phase UPS Selector
Estimated Power Rating
Battery Calculator
Technical Article
eTV
Product Brand Video
Datacenter Video
PQC Video
Success Story Video
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Media Contact
Email Us
Request A Quote
Feedback & Enquiries
Feedback Website Issue
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
Russia / CIS
South America
About MCIS
Introduction
Research & Development
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
Awards & Recognition
Product Awards & Recognition
News & Event
News
Event
2016
2015
2014
2013
2012
2011
Newsletter
Press Release
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Precision Cooling
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
SUBSCRIBE NEWSLETTER
Your registration was sent!
Title
Mr.
Ms.
Country
Algeria
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Belize
Bhutan
Bolivia
Bosnia and Herzegovina
Brazil
Cambodia
Cameroon
Central African Republic
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Finland
France
Gabon
Georgia
Germany
Greece
Guatemala
Honduras
Hong Kong
Hungary
India
Indonesia
Iran
Israel
Italy
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Macau
Malaysia
Mexico
Nepal
Netherlands
New Zealand
Nicaragua
Oman
Pakistan
Palestine
Panama
Paraguay
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Sierra Leone
Singapore
Slovakia
South Africa
Spain
Sri Lanka
Sweden
Syria
Taiwan
Tajikistan
Thailand
Togo
Turkey
Turkmenistan
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Venezuela
Vietnam
Yemen
Submit
News & Event
»
Event
»
2011
2016
2015
2014
2013
2012
2011
Date
Event
Location
2011.02.08 ~ 2011.02.10
Middle East Electricity 2011
Dubai, United Arab Emirates
top
QUICK LINKS
Downloads
Partner Portal
MCIS Product Brand Video
Send
Print