PRODUCT LIST
N Series, Single Phase, 6/12 kVA (old model)
Technical Specifications
Model
N-6K / N-12K
Rated Capacity
[6K]: 6KVA / 4.2KW
[12K]: 12KVA / 8.4KW
Input
Rated voltage
220V / 230V / 240V
Voltage Range
120 ~ 280Vac ( ≤70% Rated Load)
Frequency Range
60Hz
Input Power Factor
> 0.99
Output
Voltage Range
120V / 220V
Voltage Stability Margin
±2%
Frequency Range
60Hz
Frequency Stability Margin
±0.05Hz
Wave
Sine wave
Overload capacity
102%~125% for 1 minute
125%~150% for 30 seconds
> 150% immediately
Overall Efficiency(normal input voltage)
AC-AC : >88%
ECO Mode : >94%
Battery
Type
[5K]: Lead-acid, Maintenance-free Battery
Standby Duration(Full Load)
[6K]: ≥7 minutes
[12K]: ≥3 minutes
Interface
LED Display
AC Status, Bypass Power Supply, Powered by Battery, Fault Status, UPS
LCD Display
status Input/Output Voltage, Frequency, Loading Status, Battery Status, FaultMessage
Alarm Sound
Buzzer
Communication Interface
Standard
RS232 x 1, SNMP slot x1
Environment
Noise (1m away)
[6k]: <53dB
[12k]: <65dB
Temperature
REPO, 0~40˚C
Humidity
5%~95% ( without dew )
Miscellaneous
Regulatory Compliance
EN50091-1-1 / CE
Electromagnetic Compatibility
CNS 13438 Class A/ EN62040-2 Class A
EMC
IEC61000-2-2 / IEC61000-4-2 Level 3 / IEC61000-4-3 Level 3 /IEC61000-4-4 Level 4 / IEC61000-4-5 Level 4
Battery Activation
Yes
Mechanical
External Battery
Yes (Optional)
Dimensions (WxDxH)
280 x 581 x 783.8 mm
Weight
[6K]: 133 kg
[12K]: 165 kg
All specifications are subject to change without prior notice.