Выбор Продукта
South America OutD system
Technical Specifications
Input voltage range
88 - 300 VRMS
Output: Depends on the system
Typically CellD system
Construction
Single- or multi-layer aluminium or steel cabinet
Cooling / Heating
Air Ventilation
> 340 W/K
Heat Exchanger
> 130 W/K
Active Cooling
> 2000 W
Heaters
275 W or 500 W
Protection
IP 55
TPS КОНТАКТЫ
|