Выбор Продукта
India OutD systems
Technical Specifications
Input voltage range
90 - 300 VRMS
Output: Depends on the system
Typically CellD system
Construction
Single layer CRC cabinet
Cooling / Heating
Air Ventilation
> 300 W/K
Heat Exchanger
> 100 W/K
Active Cooling
> 1000 W
Space Heaters
100 W ~ 500 W
Protection
IP 44 / 55/56
TPS КОНТАКТЫ
|