PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Modulon family
  • NH Plus Series, Three Phase, 20-480 kVA

    Technical Specifications

    Model
    NHP-20K / NHP-40K / NHP-60K
     
    NHP-80K / NHP-100K / NHP-120K
    Power Rating *
     
    ● NHP-20K
    20 kVA / 18 kW
    ● NHP-40K
    40 kVA / 36 kW
    ● ​​​​​​​NHP-60K
    60 kVA / 54 kW
    ● ​​​​​​​NHP-80K
    80 kVA / 72 kW
    ● ​​​​​​​NHP-100K
    100 kVA / 90 kW
    ● ​​​​​​​NHP-120K
    120 kVA / 108 kW
    Input
     
    Nominal Voltage
    380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
    Voltage Range
    300~477 Vac (full load), 208~300 Vac (70~100% load)
    Current Harmonic Distortion
    < 3% (full load)
    Power Factor
    > 0.99
    Frequency
    45~65 Hz
    Output
     
    Voltage
    380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
    Output Power Factor
    0.9
    Voltage Harmonic Distortion
    < 3% (linear load)
    Voltage Regulation
    ± 1% (static)
    Frequency
    50/60 ± 0.05 Hz
    Overload Capability
    ≤ 125%: 10 minutes
     
    ≤ 150%: 1 minute
    Interface
     
    Standard
    RS232 x 1, SMART slot x 2, Output dry contact x 6, Input dry contact x 2, Battery cabinet temperature x 4, Battery cabinet status detection x 1, Parallel port x 1, REPO x 1
    Conformance
     
    Safety
    CE, RCM
    UPS Classification According to IEC 62040-3
    VFI-SS-111
    Other Features
     
    Parallel Redundancy and Expansion
    Module and system redundancy
     
    Maximum 4 units in parallel up to 480 kVA
    Emergency Power Off
    Local and remote
    SRAM Event Log
    500 records
    Efficiency
     
    AC-AC
    94%
    ECO Mode
    97%
    Environment
     
    Operating Temperature
    0~40ºC
    Relative Humidity
    0~95% (non-condensing)
    Audible Noise (at one meter)
     
    ● ​​​​​​​NHP-20K
    < 65 dB
    ● ​​​​​​​NHP-40K
    < 68 dB
    ● ​​​​​​​NHP-60K
    < 68 dB
    ● ​​​​​​​NHP-80K
    < 70 dB
    ● ​​​​​​​NHP-100K
    < 72 dB
    ● ​​​​​​​NHP-120K
    < 73 dB
    Physical
     
    UPS Dimensions (W x D x H)
     
    ● ​​​​​​​NHP-20~80K
    520 x 910 x 1165 mm
    ● ​​​​​​​NHP-100~120K
    520 x 975 x 1695 mm
    Battery Cabinet Dimensions (W x D x H)
     
    ● ​​​​​​​NHP-20~80K
    520 x 855 x 1165 mm (26 Ah x 40 pcs)
    ● ​​​​​​​NHP-100~120K
    520 x 855 x 1695 mm (40 Ah x 40 pcs)
    Weight
     
    ​​​​​​​● ​​​​​​​NHP-20K
    170 kg
    ● ​​​​​​​NHP-40K
    200 kg
    ● ​​​​​​​NHP-60K
    230 kg
    ● ​​​​​​​NHP-80K
    260 kg
    ● ​​​​​​​NHP-100K
    350 kg
    ● ​​​​​​​NHP-120K
    380 kg
    * Power rating in kW is Subject to reconfiguration of the UPS; Delta provides the configuration service.

    All specifications are subject to change without prior notice.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top