PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Modulon family
  • NH Plus Series, Three Phase, 20-480 kVA

    Features

    Available from 20 to 480 kVA (4 units x 120 kVA in parallel).
    Redundancy at module and system level.
    Hot-swappable function ensures uninterrupted operations during maintenance.
    Redundant auxiliary power and control circuit ensures higher reliability.
    Inbuilt maintenance and static bypass switch.
    Modular design provides easy maintenance and scalability.
    Multi-language LCD display and LED status indicators.
    Two smart slots and six programmable dry contact outputs.
    Optional external battery cabinet for longer backup time.
    Low harmonic distortion (iTHD<3%) optimized generator size to save initial investment.
    High input and output power factor (I/P pf >0.99; O/P pf up to 0.9) and 94% high efficiency reduce operating costs.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top