PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • IN Series, Single Phase, 1/2/3 kVA

    Introduction

    The Amplon IN series is a True Online Double-ConversionUPS in tower configuration with in-built Galvanic Isolation Transformer Galvanic isolation is recommended for all critical IT application Galvanic Isolation is also useful for installations at sites with poor power condition with weak neutral. The Amplon IN series with inbuilt galvanic isolation acts as a barrier to all raw mains power quality problems and provides clean uninterrupted supply to the critical load.

    Amplon IN series is designed for short as well as long backup time requirements with the addition of external batteries. An in-built high level charger shortens the recharging period & increase the availability.

     

    Applications: Server Network Security Medical Education BFSI

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top