PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS EH Series, Three Phase In - Single Phase Out, 5/10/20 kVA
  • EH Series UPS, Three Phase In - Single Phase Out, 10/15/20 kVA

    Introduction

    DISCONTINUED : recommended replacement product RT 10/15/20 kVA.
     

    Power Reliability with the Best Total Cost of Ownership

    The Ultron EH series is an online double-conversion 3p-1p UPS which provides reliable power protection for IT rooms, SMBs, telecommunications, banking, medical facilities and industry. Supported with DSP based technology, it offers rapid computation capabilities that enhance system stability and provide precise voltage to load. The Ultron EH series offers many superior features including N+X parallel redundancy and a built-in manual bypass switch to guarantee higher availability and reliability for protecting your critical loads.

    Control and LCD Display Panel, Rear View

     

    Applications: 

    Delta EH Series UPS, Three Phase - applications

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top