PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Modulon family
  • NH Plus Series, Three Phase, 20-480 kVA

    Awards

    The top seller in Russia
    UPS awards
    2012
    Softdisk magazine
    Modulon NH Plus series and Amplon Series
    Best UPS product
    2012
    Softdisk magazine
    Two Awards: Modulon NH Plus, No.7 position in All India
    UPS product award - NH plus
    IT manager world Editor's choice
    2009
    Delta HIFT Series UPS ( NH Plus Series )
    China CIO's Choice of Brand Award
    2009
    Delta HIFT Series UPS ( NH Plus Series )
    Cina IT Manager's Choice Award
    2009
    Delta HIFT Series UPS ( NH Plus Series )
    China Info World 2009 Editor's Choice Green Product Award
    2009
    Delta HIFT Series UPS ( NH Plus Series )
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top