• Delta DPS Series, Three Phase UPS, 300-1200kVA
  • DPS Series UPS, Three Phase, 300/400/500/600/800/1000/1200 kVA

    Introduction

    The Next Generation UPS Answering the Demand of Large Data Centers and Colocations

    Delta's superior Ultron DPS series 300 - 1200kVA UPS supports unity output power factor to deliver up to 10 MW power capacity to meet the demands for large data centers and colocations that require higher power capacity. The Ultron DPS series guarantees the highest level of system reliability and resiliency by supporting self-detection of key components with pre-warning function, multilayered redundancy design, and complete power rating coverage. Moreover, the DPS series supports advanced manageability. Key environment parameters, and event analysis can all be monitored via local 10” LCD monitor and remotely. Along with optional battery management software, the DPS series enables users to achieve predictive maintenance and minimize system downtime, while lowering the total cost of ownership (TCO).

    Fully front access and modular design of key components simplifies maintenance and shorten the mean time to repair (MTTR)

     

    Applications:

    Delta DPS Series UPS, Three Phase, 500/600/1000/1200 kVA - applications

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State/City
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top