PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

SNMP IPv6 Card

Functions & Features

Available Protocols
SNMPv1, v2c and v3 supported; accepts NMS monitoring as well as actively sends trap packets to target hosts; supports IPv4 and IPv6 TCP/IP protocols
MODBUS TCP/IP
Web monitor and set up through network browser with built-in web server
Remote authentication: RADIUS, LDAP
Others telnet, SSH, FTP, SFTP, BOOTP, DHCP, SMTP, SNTP, WOL, Syslog
MIB supports RFC1628 and Delta proprietary UPSv4 and UPSv5 MIB
Management
Scheduling: performs planned UPS power on & off and battery testing
Regular power on & off
Regular battery discharging testing
Smart power shutdown and send email notice
Environment probe (optional) for environment temperature and humidity monitoring
Event Log Recording and Export
Event sequence and UPS parameter data recording
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top