PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

DPH Series UPS, Three Phase, 25- 75/150/200 kW, Scalable Up to 800 kW in Parallel

Introduction

The modular UPS ideal for medium-sized datacenters

Introducing the next generation of modular uninterruptible power supply systems (UPS systems) designed for ultimate availability, excellent performance and high efficiency ideally suited for medium-sized datacenters.

IT operations are a crucial aspect of most business operations. One of the main concerns of datacenters is operational continuity. The most stringent datacenters require the highest availability possible to sustain mission critical functions, the backbone of business continuity. As data keeps growing and rising energy costs are the norm, datacenters will continue to be power hungry facilities. From a capital investment perspective, maintaining high efficiency and having the flexibility to rightsize a datacenter is a critical concern. The Modulon DPH is a modular UPS ideal for medium-sized datacenters demanding in peak efficiency and availability at a lower Total Cost of Ownership (TCO).

  1. Fully fault-tolerant design to meet strict requirement on availability due to increased IT-dependent business operation
  2. Scalable flexibility to rightsize the infrastructure at the right time without overinvestment
  3. Industry leading power performance and efficiency to save energy cost that reduce the operational expense

The Modulon DPH is in a dimension of 19” enclosure providing rack-based agility to datacenter space arrangement and infrastructure setup. As a powertrain of datacenters, the Modulon DPH can integrate the power distribution in a same rack or through the deployment of paralleled rack enclosure depending on the power capacity requirement, a perfect combination of power protection and distribution to streamline the power management in the datacenters.

 

Delta UPS DPH series features

 

Applications: 

Delta DPH Series Modular UPS - applications

DISCONTINUED : recommended replacement product  DPH 20-80/ 50-200 kW.
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top