PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

DPH Series UPS, Three Phase, 25- 75/150/200 kW, Scalable Up to 800 kW in Parallel

Features

Ultimate Availability
Advanced fault tolerant design achieved by self redundancy to guarantee operation continuity
Self-synchronization of power and control modules for continuous on-line operation even in the event of control module failure to avoid downtime caused by single point failure
Hot-swappable key modules and components to ensure Mean Time To Repair (MTTR) close to zero without downtime risk
High Scalability
Vertical expansion from 25 kW to 75/150/200 kW supporting N+X redundancy in a single rack enclosure to save footprint
Parallel expansion up to four units without requiring additional hardware
Variable configurations possible providing the scalable flexibility up to Tier 4 standard
Excellent Power Performance and Efficiency
Fully rated power (kVA=kW) to maximize power availability
High AC-AC operating efficiency of 95% at 30% light load and 96% from 50% load resulting in marked energy cost savings
Low harmonic pollution (iTHD < 3%) to reduce upstream investment costs and meet demanding power requirements
Easy Maintenance
Built-in manual bypass features to eliminate maintenance-related downtime
Proactive detection of fan failure and switch fault for early diagnosis on UPS malfunction
Plug and play modularity simplifies the maintenance process
DISCONTINUED : recommended replacement product  DPH 20-80/ 50-200 kW.
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top