PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

DPH Series UPS, Three Phase, 25- 75/150/200 kW, Scalable Up to 800 kW in Parallel

Awards

ICT Product of the Year 2016
Product of the Year
2014
IT168 (Professional IT Field Website)

Delta DPH Series UPS - 75 / 150 kW
Technology of the Year
DISCONTINUED : recommended replacement product  DPH 20-80/ 50-200 kW.
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Phone *
State/City
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top