PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • IN Series, Single Phase, 1/2/3 kVA

    Features

    Double-conversion technology.
    In-built galvanic isolation transformer
    Automatic input frequency.
    AC-start and battery-start capabilities
    Comprehensive LC Display for monitoring of all UPS Parameters and operating mode / status
    Suitable for severe utility conditions (Commercial, Residencial & Rural sites)
    High recharging capability increases availability.
    Suitable for short (in-built batteries) as well as long (external batteries) backup
    Additional in-built battery charging capabilities upto 12A
    Smart slot to support Mini SNMP /Mini ModBus /Mini Relay I/O Interface for mission critical applications
    In-built maintenance bypass switch for online maintenance in Addision to static bypass (automatic)
    Option of Air filters for dusty environment.
    High input power factor (IPF> 0.97) and low iTHD saves on installation cost
    Wide input voltage range and stable power supply extends battery life
    High energy efficiency saves on operative cost and electricity bill.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top