PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • IN Series, Single Phase, 1/2/3 kVA

    Technical Specification

    Model
    IN-1K / IN-2K / IN-3K
    Power Rating*
     
    ● IN-1K
    1 kVA / 800 W
    ● IN-2K
    2 kVA / 1600 W
    ● IN-3K
    3 kVA / 2400 W
    Input
     
    Nominal Voltage
    230 Vac (single phase)
    Voltage Range
    80~280 Vac (full load)**
    Frequency
    50 or 60 ± 5 Hz
    Power Factor
    ≥ 0.97
    Electrical Connection
    Input terminal block
    Output
     
    Voltage
    230 Vac (single phase)
    Voltage Regulation
    ± 1%
    Frequency
    50 or 60 ± 0.05 Hz
    Transient Response
    < 4% (10∼90% linear load)
    Voltage Harmonic
    ≤ 2% (linear load)
    Overload Capability
    125% for 3 m inutes
     
    150% for 30 seconds
    Crest Factor
    3:1
    Waveform
    Pure Sine Wave
     
    India type 5A/5-pin x 2 nos.
    Receptacle
    Output terminal block
    Isolation
     
    Galvanic Isolation Transformer
    Provided as standard in UPS at input/output
     
    (configured as per customer requirement)
    Rated Voltage
     
    ● IN-1K
    36 Vdc
    ● IN-2K
    72 Vdc
    ● IN-3K
    72 Vdc
    Charger Capacity
    Standard built-in: 4 A (adjustable)
     
    Additional built-in: 1kVA ~ 4 A, 2/3kVA ~ upto 8 A
     
    External charger: In steps of 4 A (as per backup requirement)
    Electrical Connection
    Battery Terminal Block
    Display
     
    LED
    Online, Bypass, On-battery, overload, Battery low,
     
    Fault replace battery, Battery level, Load level
    LCD
    Input / Output (Voltage, Frequency), Output load kVA / kW
     
    Battery voltage, Battery charge / discharge current
    Interface
     
    Standard
    RS232 x 1, Smart Slot x 1
     
    Mini SNMP card, Mini ModBus card, Mini relay I/O control card,
    Management Peripherals
    Mini USB card, Mini TVSS card
    Conformance
     
    Safety
    EN62040-1-1
    EMC
    Others
     
    Battery-start
    CISPRClassA
     
    Yes
    AC-start
    Yes
    External Battery Pack
    Optional
    Maintenance Bypass
    Optional
    Overall
     
    Efficiency (AC-AC)
    > 85% (full load)
    Temperature
    0~45ºC
    Relative Humidity
    0~95% (non-condensing)
    Audible Noise (at one meter)
    54 dBA
    Dimensions (W x D x H)
     
    ● IN-1K
    225 x 425 x 400 mm
    ● IN-2K
    225 x 425 x 400 mm
    ● IN-3K
    225 x 500 x 527 mm
    Weight
     
    ● IN-1K
    25 kg
    ● IN-2K
    40 kg
    ● IN-3K
    45 kg
    * Rated output at 25ºC
    ** Lower range 80~176 Vac is acceptable under 50~100% loading condition. Customise variants can be offered against specific customer requirements.

    Product Developement is continuous process and all specifications are subject to change without prior notice.

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top