Modular UPS - DPH Series, Three Phase, 50 - 300/500/600 kW
Technical Specifications
Model
DPH-300K / DPH-500K / DPH-600K
Power Rating
● DPH-300K
50-300 kVA/kW
50 kW Power Module: Up to 6 units
● DPH-500K
50-500 * kVA / 50-450 kW
50 kW Power Module: Up to 9 units
● DPH-600K
50-600 kVA/kW
50 kW Power Module: Up to 12 units
Input
Nominal Voltage
220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
Voltage Range
305~478 Vac (full load), 228~478 Vac (70% load)
Current Harmonic Distortion
< 3% **
Power Factor
> 0.99
Frequency Range
40~70 Hz
Output
Voltage
220/380 V, 230/400 V, 240/415 V (3-phase, 4-wire + G)
Voltage Harmonic Distortion
≤ 0.5% (linear load)
Voltage Regulation
± 1% (static)
Frequency
50/60 ± 0.05 Hz
Overload Capability
≤ 125%: 10 minutes
≤ 150%: 1 minute
> 150%: 1 second
Display
10” color touch screen
Interface
Standard
RS232 x 1, Parallel port x 4, USB type A x 2, USB type B x 1, MODBUS x 1, Smart slot x 1, REPO x 1, EPO x 1, Input dry contact x 4, Output dry contact x 6, External battery temperature detection x 4, External switch/breaker status dry contact x 4, BMS (RJ45) x 1, Ethernet x 1
Optional
Relay I/O card, Battery cabinet temperature sensor cable
Conformance
Safety
CE
Efficiency
AC-AC Mode
Up to 96.5%
ECO Mode
99%
Battery
Nominal Voltage
±240 Vdc (default, ±180 Vdc to ±276 Vdc configurable)
Charge Voltage
±272 V (adjustable from ±204 V to ±312 V)
Protection of Battery Deep Discharge
Yes
Environment
Operating Temperature
0~40℃
Relative Humidity
0~90% (non-condensing)
Audible Noise (at one meter)
● DPH-300K
< 75 dB
● DPH-500K
< 80 dB
● DPH-600K
< 85 dB
IP Protection
IP20
Others
Parallel Redundancy and Expansion
Module and system redundancy, Maximum 8 units
Emergency Power Off
Remote (default) and local (optional)
Battery Start
Yes
Physical
Dimensions (W x D x H)
● DPH-300K
600 x 1100 x 2000 mm
● DPH-500K
600 x 1100 x 2000 mm
● DPH-600K
1200 x 1100 x 2000 mm
Weight - UPS System (without power modules)
● DPH-300K
311 kg
● DPH-500K
317 kg
● DPH-600K
605 kg
Weight - 50 kW Power Module (optional)
36 kg
* The power module’s rating is adjustable to 50kVA or 55.6 kVA via Modbus. DPH-500K can support 500 kVA / 450 kW with nine 55.6 kVA power modules.
** When input vTHD is less than 1%.
** When input vTHD is less than 1%.
All specifications are subject to change without prior notice.
Request A Quote |