Modular UPS - DPH Series, Three Phase, 25 - 75/150/200 kW
![Delta Data Center - DPH Series, Three Phase, 25 - 75/150/200 kW, Scalable up to 800 kW in parallel Delta Data Center - DPH Series, Three Phase, 25 - 75/150/200 kW, Scalable up to 800 kW in parallel](/media/download/Modular-UPS-DPH-Series-75-150-200kW-1.jpg.jpg)
Introduction
The modular UPS ideal for medium-sized datacenters
Introducing the next generation of modular uninterruptible power supply systems (UPS systems) designed for ultimate availability, excellent performance and high efficiency ideally suited for medium-sized datacenters.IT operations are a crucial aspect of most business operations. One of the main concerns of datacenters is operational continuity. The most stringent datacenters require the highest availability possible to sustain mission critical functions, the backbone of business continuity. As data keeps growing and rising energy costs are the norm, datacenters will continue to be power hungry facilities. From a capital investment perspective, maintaining high efficiency and having the flexibility to rightsize a datacenter is a critical concern. The Modulon DPH is a modular UPS ideal for medium-sized datacenters demanding in peak efficiency and availability at a lower Total Cost of Ownership (TCO).
- Fully fault-tolerant design to meet strict requirement on availability due to increased IT-dependent business operation
- Scalable flexibility to rightsize the infrastructure at the right time without overinvestment
- Industry leading power performance and efficiency to save energy cost that reduce the operational expense
The Modulon DPH is in a dimension of 19” enclosure providing rack-based agility to datacenter space arrangement and infrastructure setup. As a powertrain of datacenters, the Modulon DPH can integrate the power distribution in a same rack or through the deployment of paralleled rack enclosure depending on the power capacity requirement, a perfect combination of power protection and distribution to streamline the power management in the datacenters.
Applications:
Request A Quote |