PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • GAIA Series, Single Phase, 1/2/3 kVA

    Technical Specifications

    Model
    GAIA-1K / GAIA-2K / GAIA-3K
    Power Rating
    [1K]: 1kVA/800W
     
    [2K]: 2kVA/1600W
     
    [3K]: 3kVA/2100W
    Input
     
    Nominal Voltage
    200/208/220/230/240 Vac (single phase)
    Voltage Range
    130 ~ 275 Vac
    Frequency
    50 or 60 ± 5 Hz
    Power Factor
    > 0.97
    Electrical Connection
    [1K]: Power cord (IEC320 C14)
     
    [2K]: Power cord (IEC320 C20)
     
    [3K]: Power cord (IEC320 C20)
    Output
     
    Voltage
    200/208/220/230(default)/240 Vac (single phase) *
    Voltage Harmonic Distortion
    < 3% (linear load), < 6% (computer load)
    Voltage Regulation
    ± 2%
    Frequency
    50 or 60 ± 0.05 Hz
    Wave Form
    Pure sine wave
    Overload Capability
    105 ~ 125%: 3 minutes
     
    125 ~ 150%: 30 seconds
     
    > 150%: 0.5 second
    Receptacle
    [1K]: IEC320 C13 x 3 x 2
     
    [2K]: IEC320 C13 x 3 x 2, IEC320 C19 x 1
     
    [3K]: IEC320 C13 x 3 x 2, IEC320 C19 x 1
    Battery
     
    Rating
    [1K]: 12V/8.5Ah, 2 pcs
     
    [2K]: 12V/8.5Ah, 4 pcs
     
    [3K]: 12V/8.5Ah, 6 pcs
    Charge Current
    [1K]: 0.6 ~ 1.2A (default 0.8A)
     
    [2K]: 0.6 ~ 1.2A (default 0.8A)
     
    [3K]: 0.74 ~ 1.38A (default 1A)
    Typical Backup Time
    [1K]: 12 minutes (half load), 4 minutes (full load)
     
    [2K]: 13 minutes (half load), 4 minutes (full load)
     
    [3K]: 15 minutes (half load), 5 minutes (full load)
    Interface
     
    Standard
    RS232 x 1, USB x 1, SNMP slot x 1
    Conformance
     
    Safety
    CE, EN62040-1
    EMC
    [1K]: EN62040-2 Class B
     
    [2K]: EN62040-2 Class A
     
    [3K]: EN62040-2 Class A
    Other Features
     
    Data Line Protector
    Built-in (RJ11/RJ45, phone and network)
    REPO
    RJ11 connector
    Rail Kit
    Optional
    Tower Stand Kit
    Included in package
    External Battery Pack
    Optional
    Efficiency
     
    AC-AC
    > 87% (full load)
    Environment
     
    Operating Temperature
    0 ~ 40ºC
    Relative Humidity
    5 ~ 95% (non-condensing)
    Audible Noise (at one meter)
    [1K]: 45 dBA
     
    [2K]: 50 dBA
     
    [3K]: 60 dBA
    Physical
     
    UPS Dimensions(WxDxH)
    [1K]: 440 x 335 x 89 mm
     
    [2K]: 440 x 432 x 89 mm
     
    [3K]: 440 x 610 x 89 mm
    Battery Pack Dimensions(WxDxH)
    [1K]: 440 x 333 x 89 mm
     
    [2K]: 440 x 430 x 89 mm
     
    [3K]: 440 x 608 x 89 mm
    UPS Weight
    [1K]: 13 kg
     
    [2K]: 21 kg
     
    [3K]: 31 kg
    Battery Pack Weight
    [1K]: 16 kg
     
    [2K]: 29 kg
     
    [3K]: 43 kg
    * For 200 Vac rating, UPS capacity will de-rate 10%.

    All specifications are subject to change without prior notice.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER