PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • GAIA Series, Single Phase, 1/2/3 kVA

    Features

    Double-conversion technology provides 24/7 full-time protection.
    Built-in batteries for basic runtime demands.
    Battery-start capability without utility power.
    RS232 and USB connectivity with power management software.
    Built-in data line surge protector for phone/fax/network.
    Rack or tower configuration in 2U size cabinet.
    Optional external battery pack for longer backup time.
    SNMP slot for mission critical applications.
    Programmable output saves energy for important loads.
    Wide input voltage range and stable power supply extends battery lifetime.
    High input power factor (pf > 0.97) saves installation cost.
    Intelligent management prevents battery from overdischarge.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER