PRODUCT LIST
DELTA UPS FAMILIES
VX Series, Single Phase, 600VA
Technical Specifications
Model
VX600
Power Rating
600 VA / 360 W
Input
Nominal Voltage
230 Vac
Voltage Range
140~300 Vac
Line Conditioning
Buck: 255~300 Vac
Boost 1: 170~195 Vac, Boost 2: 140~170 Vac
Frequency
50 or 60 Hz(Auto-Detection)
Output
Voltage
230 Vac
Voltage Regulation
± 10%
Frequency
50 or 60 Hz (Auto-Detection)
On-Battery Wave Form
Simulated sine wave
Outlets
India type 5A x 3 (UPS x 2 + surge only x 1)
Battery
Type
12V/7Ah x 1, Lead-acid, Maintenance free
Charging Time
4~6 hours recover to 90%
Typical Backup Time
One set of PC: 15 minutes
Data Line Protection
Surge Protector
Network RJ45 (1 x in – 1 x out)
Environment
Operating Temperature
0~40ºC
Relative Humidity
0~90% (non-condensing)
Physical
Dimensions (W x D x H)
100 x 287 x 142 mm
Weight
4.25 kg
All specifications are subject to change without prior notice.