PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • RT Series, Single Phase, 5/6/10 kVA

    Technical Specifications

    Model
    RT-5K / RT-6K / RT-10K
    Power Rating
    [5K]: 5kVA/4.5kW
     
    [6K]: 6kVA/5.4kW
     
    [10K]: 10kVA/9kW
    Input
     
    Nominal Voltage
    200/208/220/230/240 Vac (single phase)
    Voltage Range
    100~300Vac *
    Current Harmonic Distortion
    < 5% (full load)
    Power Factor
    > 0.99 (full load)
    Frequency
    40 ~ 70 Hz
    Electrical Connection
    Terminal block
    Output
     
    Voltage
    200/208/220/230(default)/240 Vac (single phase)
    Voltage Harmonic Distortion
    < 2% (linear load)
    Voltage Regulation
    ± 1% (static)
     
    ± 2% (typical)
    Frequency
    50 or 60 ± 0.05 Hz
    Overload Capability
    106 ~ 110%: 10 minutes
     
    111 ~ 125%: 5 minutes
     
    126 ~ 150%: 30 seconds
    Electrical Connection
    Terminal block
    Crest Factor
    3:1
    Battery & Charger
     
    Nominal Voltage
    [5K]: 192 Vdc
     
    [6K]: 192 Vdc
     
    [10K]: 240 Vdc
    Charge Current
    Built-in: maximum 4A (adjustable)
     
    Additional charger board (optional): maximum 4A (internal installation)
    Electrical Connection
    Exclusive cable
    Interface
     
    Standard
    RS232 x 1, SNMP slot x 1, Smart slot x 1, Parallel port x 1
    Conformance
     
    Safety & EMC
    CE, TUV, EN62040-1
     
    CISPR 22 Class A
    Others Features
     
    Parallel Redundancy
    1+1
    Remote Control
    REPO, Remote On/Off
    Common Battery Installation
    Yes
    Efficiency
     
    AC-AC
    92% (full load)
    ECO Mode
    96% (full load)
    Environment
     
    Operating Temperature
    0 ~ 40ºC
    Relative Humidity
    0 ~ 95% (non-condensing)
    Audible Noise(at one meter)
    54 dBA **
    Physical
     
    UPS Dimensions(WxDxH)
    [5K]: 440 x 671 x 89 mm
     
    [6K]: 440 x 671 x 89 mm
     
    [10K]: 440 x 623 x 131 mm
    Battery Pack Dimensions(WxDxH)
    [5K]: 440 x 638 x 89 mm
     
    [6K]: 440 x 638 x 89 mm
     
    [10K]: 440 x 595 x 131 mm
    UPS Weight
    [5K]: 15 kg
     
    [6K]: 15.5 kg
     
    [10K]: 21.3 kg
    Battery Pack Weight
    [5K]: 36 kg
     
    [6K]: 36 kg
     
    [10K]: 66 kg
    * For 5 and 6 kVA models, lower range 100 ~ 155 Vac is acceptable under 50 ~ 100% loading condition.
       For 10 kVA model, lower range 100 ~ 180 Vac is acceptable under 50 ~ 100% loading condition.
    ** Audible Noise is at 70% load.

    All specifications are subject to change without prior notice.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER