PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • RT Series, Single Phase, 5/6/10 kVA

    Features

    True online double-conversion topology provides 24/7 fulltime protection.
    1+1 parallel redundancy or expansion without requiring additional hardware.
    AC-start and battery-start capabilities.
    Additional charger board can be added to reduce recharging time.
    Optional maintenance bypass box for parallel redundancy with manual bypass switch.
    External charger box enhances battery charging ability.
    Rack or tower configuration.
    Multi-language LCD display with blue backlight.
    Optional external battery pack for longer backup time.
    Output factor 0.9 delivers more real power.
    High input power factor (pf > 0.99) and low harmonic distortion (iTHD < 5%).
    Common battery installation enables two UPS in parallel to share one battery source for cost savings.
    Wide input voltage range reduces battery discharging occurrence and prolongs battery lifetime.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER