RT Series, Single Phase, 5/6/10 kVA (old mode)
Technical Specifications
DISCONTINUED : recommended replacement product RT 5/6/8/10/15/20 kVA. |
Model
RT-5K / RT-6K / RT-10K
Power Rating
● RT-5K
5 kVA / 4.5 kW
● RT-6K
6 kVA / 5.4 kW
● RT-10K
10 kVA / 9 kW
Input
Nominal Voltage
200/208/220/230/240 Vac (single phase)
Voltage Range
100~300 Vac *
Current Harmonic Distortion
< 5% (full load)
Power Factor
> 0.99 (full load)
Frequency
40~70 Hz
Electrical Connection
Terminal block
Output
Voltage
200/208/220/230(default)/240 Vac (single phase)
Voltage Harmonic Distortion
< 2% (linear load)
Voltage Regulation
± 1% (static)
± 2% (typical)
Frequency
50 or 60 ± 0.05 Hz
Overload Capability
106~110%: 10 minutes
111~125%: 5 minutes
126~150%: 30 seconds
Electrical Connection
Terminal block
Crest Factor
3:1
Battery & Charger
Nominal Voltage
● RT-5K
192 Vdc
● RT-6K
192 Vdc
● RT-10K
240 Vdc
Charge Current
Built-in: maximum 4 A (adjustable)
Additional charger board (optional): maximum 4 A (internal installation)
Electrical Connection
Exclusive cable
Interface
Standard
RS232 x 1, SNMP slot x 1, Smart slot x 1, Parallel port x 1
Conformance
Safety & EMC
CE, TUV, EN62040-1
CISPR 22 Class A
Others Features
Parallel Redundancy
1+1
Remote Control
REPO, Remote On/Off
Common Battery Installation
Yes
Efficiency
AC-AC
92% (full load)
ECO Mode
96% (full load)
Environment
Operating Temperature
0~40ºC
Relative Humidity
0~95% (non-condensing)
Audible Noise(at one meter)
54 dBA **
Physical
UPS Dimensions (W x D x H)
● RT-5K
440 x 671 x 89 mm
● RT-6K
440 x 671 x 89 mm
● RT-10K
440 x 623 x 131 mm
Battery Pack Dimensions (W x D x H)
● RT-5K
440 x 638 x 89 mm
● RT-6K
440 x 638 x 89 mm
● RT-10K
440 x 595 x 131 mm
UPS Weight
● RT-5K
15 kg
● RT-6K
15.5 kg
● RT-10K
21.3 kg
Battery Pack Weight
● RT-5K
36 kg
● RT-6K
36 kg
● RT-10K
66 kg
* For 5 and 6 kVA models, lower range 100~155 Vac is acceptable under 50~100% loading condition.
For 10 kVA model, lower range 100~180 Vac is acceptable under 50~100% loading condition.
** Audible Noise is at 70% load.
All specifications are subject to change without prior notice.
For 10 kVA model, lower range 100~180 Vac is acceptable under 50~100% loading condition.
** Audible Noise is at 70% load.
All specifications are subject to change without prior notice.