India
English
Global
English
EMEA
Français
EMEA
Deutsch
EMEA
Polski
CIS
Русский
Americas
English
South America
Português
South America
Español
Korea
한국어
Taiwan
繁體中文
UPS
Amplon (> 1 kVA)
INX 1/2/3 kVA (CE certification)
INX 1/2/3 kVA
N 6/10 kVA
RT 5/6/8/10 kVA
RT 10/15/20 kVA (3P)
R 1/2/3 kVA
Ultron (> 20 kVA)
DPM Gen2 250-1750 kVA
DPS 300-1200 kVA
DPS 160-500 kVA
HPH Gen2 20-40 kVA
HPH 60-120 kVA
HPH 160/200 kVA
NT 20-500 kVA
Modulon (Modular UPS)
DPH 20- 80/120 kVA
DPH 20-80/ 50-200 kVA (FR)
DPH 50- 300/500/600 kVA
Agilon (≤ 1.5 kVA)
VX 600/1000 VA
Connectivity
SNMP card
SNMP IPv6 Card
G3 SNMP IPv6 Card
Programmable Relay I/O card
Modbus card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Mini USB Card
Mini Dry Contact Card
EnviroProbe
Software
InfraSuite Device Master
UPSentry
Shutdown Agent
Software Download Center
Datacenter
Power Management
Busway System
Static Transfer Switch
Rack Power Distribution Unit (rPDU)
Rack-Mount Static Transfer Switch
Rack-Mount Remote Power Panel (rRPP)
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Power Quality
Active Harmonic (Power) Filter
Static Var Generator (SVG)
News & Info
News
2024
2023
2022
2021
Archive
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
Video
Brand Video
Data Center Video
UPS Video
PQC Video
Success Story Video
Event Video
Technical Article
Support
Service
Download
Leaflet
Brochure
User Manual
Tools
Single Phase UPS Selector
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Email Us
Request A Quote
Feedback & Enquiries
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
CIS
Latin America
UPS
Amplon (> 1 kVA)
Ultron (> 20 kVA)
Modulon (Modular UPS)
Agilon (≤ 1.5 kVA)
Connectivity
Software
Discontinued Products
DPH 25- 75/150/200 kVA
IN Series 1/2/3 kVA
DPS series 60/80/100/120 kVA
E Series 1/2/3 kVA
EH 10/15/20 kVA
H Series 15/20/30 kVA
N Series 1/2/3 kVA (old model)
NH Plus Series 20-480 kVA
R Series 1/2/3 kVA (old model)
RT Series 5/6/10 kVA (old model)
VX 600VA
J Series 11kVA
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
DELTA UPS FAMILIES
UPS Amplon Family
1kVA or higher
Single-Phase UPS
UPS Ultron Family
10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family
20kVA or higher
Modular UPS
UPS Agilon Family
Under 1kVA
Single-Phase UPS
UPS
»
Discontinued Products
»
E Series 1/2/3 kVA
E Series, Single Phase, 1/2/3 kVA
Introduction
Features
Technical Specifications
Downloads
Downloads
DISCONTINUED :
recommended replacement product
N 1/2/3 kVA
and
IN 1/2/3 kVA
.
E Series 1/2/3 kVA (Leaflet)
- 658,11 Kb
E Series 1/2/3 kVA (User Manual)
- 2520,11 Kb
top
Send
Print
Delta ICT Solutions
Delta ICT Channel