PRODUCT LIST
Ultron H Series, Three Phase UPS, 15/20/30 kVA
Technical Specifications
DISCONTINUED : recommended replacement product HPH Gen.2 20/30/40 kW. |
Model
H-15K (3/1) / H-15K (3/3)
H-20K (3/1) / H-20K (3/3)
H-30K (3/3)
Power Rating
● H-15K
15 kVA / 12 kW
● H-20K
20 kVA / 16 kW
● H-30K
30 kVA / 24 kW
Input
Nominal Voltage
380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Voltage Range
270~485 Vac (line-line) / 156~280 Vac (line-neutral)
Power Factor
> 0.95
Frequency
50 or 60 ± 3 Hz
Output
Voltage
3/3 model: 220/380, 230/400, 240/415 Vac (3 phase, 4-wire + G)
3/1 model: 220/230/240 Vac (single phase)
Voltage Harmonic Distortion
≤ 3% (linear load)
Voltage Regulation
± 2%
Frequency
50 or 60 ± 0.1 Hz
Overload Capability
102~125%: 1 minutes
125~150%: 30 seconds
> 150%: 2 seconds
Battery
Nominal Voltage
240 Vdc
Charge Current
● H-15K
2.6 A
● H-20K
5.2 A
● H-30K
5.2 A
Electrical Connection
Terminal block
Interface
Standard
RS232 x 1, SNMP slot x 1, AS400 x 1, Dry contact x 1
Conformance
Safety & EMC
CE, EN62040-1, CISPR 22 Class A
Other Features
Emergency Power Off
Local and remote
Maintenance Bypass Switch
Built-in
External Battery Cabinet
Optional (two types: 26 Ah or 40 Ah)
Efficiency
AC-AC
3/3 model: 90% (full load)
3/1 model: 90% (full load)
ECO Mode
3/3 model: 97% (full load)
3/1 model: 97% (full load)
Environment
Operating Temperature
0~40ºC
Relative Humidity
5~95% (non-condensing)
Audible Noise (at one meter)
< 60 dBA
Physical
UPS Dimensions (W x D x H)
380 x 650 x 860 mm
Battery Cabinet Dimensions (W x D x H)
380 x 650 x 860 mm
UPS Weight
108 kg
All specifications are subject to change without prior notice.