PRODUCT LIST
Ultron HPH Series UPS Receives “Product of the Year” Award

As one of China's most influential IT online media, IT168 has a unique evaluation system. The 2013 Technical Excellence Award evaluates a range of criteria, such as business achievement, social responsibility, user recognition, and research and development in related areas. IT168 recognized Delta’s Ultron HPH Series UPS for meeting the highest technical standards for its power rating in the industry, and leading the trend for greener and more energy efficient designs.
The Delta Ultron HPH Series UPS features an overall efficiency of up to 96% (99% in ECO mode,) about 5% more compared to other brands on the market, and can provide higher ROI with greater savings on electricity costs per year. The Ultron HPH Series UPS provides the first fully-rated power factor (PF = 1) output function for small and medium power rated products, with 100% power output guaranteed at any load without derating. It can carry 20% more load than other brands’ models with equivalent power ratings. In addition, the Ultron HPH Series UPS also features excellent flexibility and supports standalone dual-input, parallel redundancy, hot stand-by architectures and can be expanded up to four units in parallel.
With its superior product performance and leading technology, Delta’s Ultron HPH Series UPS outperformed thousands of products to achieve recognition as UPS “Product of the Year”.
Delta India MCIS bags award for Delta Ultron HPH as the most energy efficient UPS for 2014
Delta Showcases Datacenter Solutions for the Cloud Era at the China Datacenter Industry Conference
Delta Changes Course – An interview with Mr. Yancey Hai, Chairman of Delta Electronics Inc.
Delta tie up with Agmatel