PRODUCT LIST
DELTA UPS FAMILIES
InsightPower Manager
Functions and Features
■ Centralized UPS management system■ Supports RS232, RS485 and network SNMP communications
■ Supports backend database connections
■ Hierarchical design for limitless connection nodes
■ Configurable response action
■ SNMP card setup in batch
■ Remote and local UPS on-the-spot monitoring and management
■ Provides statistical reports
■ Can set up timed power on/off and testing time
■ Supports inquiring events and historical data in database from other workstations with the accompanying InsightPower Manager Client program

Operating System Support
■ Supports Microsoft Windows, 2000, XP, 2003, Vista, Win7, 2008■ Diagrammatic sketch of operating system :

Display
■ Table: Displays UPS status in all or by group■ Hierarchical graph: Displays location of UPS object for fast review of status indicator, block diagram and real time data in selected region

Responsive Actions
■ Event log■ Network broadcasting
■ Voice alert
■ SMS

Event Tracking
■ Log UPS events and operation record in sequence of date and time■ Supports historical data and curve display as well as exporting as files in Excel format
■ Supports statistical report generation in a specified time range


Request A Quote |